News Highlights
EINDHOVEN,
“EdgeLock 2GO provides a full range of choices and options that optimize the costs around credential and device management, while delivering advanced device security for companies operating in the IoT,” said
Streamlined and secure credential and lifecycle management
The EdgeLock 2GO platform, combined with NXP’s embedded EdgeLock SE050 secure element for advanced key protection and management, delivers end-to-end security–from chip to cloud–based on a certified Trust Anchor. The EdgeLock SE050 makes it easy to implement advanced security, and EdgeLock 2GO streamlines secure cloud onboarding and access to IoT devices from different service providers. It also simplifies application credential management with zero-touch connectivity to public and private clouds, edge computing platforms and infrastructure. NXP’s combination of secure element hardware and EdgeLock 2GO services makes it possible to manage security independently from device manufacturers and the supply chain.
EdgeLock 2GO is designed to allow device makers and service providers to easily onboard or transfer their devices into cloud platforms. It provides tailored options for customers to register their devices on
EdgeLock 2GO supports multiple types of credentials and any IoT device, from sensors to edge-computing platforms, with the ability to tailor the options for device roll-outs. This level of flexibility accelerates time to market with late-stage device configuration in the field. It also enables device makers and service providers to dynamically connect their IoT devices to multiple clouds and service providers.
Many IoT devices are designed to be in the field for several years, yet device manufacturers and service providers need to keep the security of their devices up to date throughout their lifecycle. Eliminating the need for device manufacturers to handle keys or certificates, EdgeLock 2GO makes it easy to maintain the security of the IoT devices in the field, and update, revoke or add new device credentials. This simplifies managing large fleets of IoT devices connecting to multiple cloud services.
“Ease of use, flexibility and security are cornerstones of device management in the Microsoft Azure IoT Hub, which enables highly secure and reliable communication between IoT applications and the devices it manages,” said
A complete set of services for managing the credentials on devices
EdgeLock 2GO consists of three tailored options that let customers manage credentials the way that works best for them: EdgeLock 2GO Ready for simple use cases, such as device onboarding to public clouds with pre-previsioned EdgeLock SE050 ICs; EdgeLock 2GO Custom for creating custom EdgeLock SE050 ICs to support complex configurations; and EdgeLock 2GO Managed for managing credentials and multiple services throughout the device lifecycle.
Holistic Security through the EdgeLock Assurance Program
EdgeLock 2GO is part of the EdgeLock Assurance program. Designed to meet industry standards, NXP products and services in the EdgeLock Assurance program follow proven security development processes and verification assessments–from product concept through release–to help ensure customers receive trusted solutions for their security challenges.
About
NXP, the NXP logo and EdgeLock are trademarks of
For more information, please contact:
Tel: +44 7715228414 | Tel: +86 21 2205 2690 |
Email: jason.deal@nxp.com | Email: ming.yue@nxp.com |
A photo accompanying this announcement is available at https://www.globenewswire.com/NewsRoom/AttachmentNg/6de4e305-4864-42b6-ae46-d7b89ba993f0
NXP-IoT
Source: NXP USA, Inc.